To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" Panel with 3 EC608M

L-com's exclusive rack mounted harmonica cluster bars organize all your telecom cables into a convenient rack mounted panel. Each panel uses 2, 3, or 4 of our harmonica cluster bars with a Telco male RJ21 50-pin connector on the back and up to 12 RJ ports on the front. Each panel is constructed with black powder coated steel with screened write-on spaces for years of reliable service. Each RJ21 Telco connector is secured to the back of the cluster bars with a hook and loop style strap. No more splicing required, use L-com's cluster bar panels and avoid connection failures.

Features
  • Hook and loop strap secures the 50-pin connector to the back of the panel
  • RJ11/12 or RJ45 USOC wired for telephone voice and data usage
  • 19" x 1.75" rack mount design to conserve valuable rack space
  • Constructed with black powder coated steel with screened write-on spaces for years of reliable service
  • Rack mounted harmonica cluster bars with male RJ21 connectors for voice and data applications
Application
  • Telecom
  • Telco
  • Voice line aggregation

SKU ECHL24-6M
QTY available 41
Quantity Price
1 - 9 $88.69
10 - 24 $86.92
25 - 99 $85.14
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $88.69

Key Specifications

Key Specifications