To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" x 19" Patch Panel, w/24 LC Multimode Couplers

This 1U (1.75") Fiber Optic patch panel is perfect for connecting Multimode LC fiber jumper cables in an equipment rack or enclosure. Each panel is constructed for the highest quality steel and features a durable black powder cost finish. Same day shipping on most items; Order online today!

Features
  • Cable management cut outs allows tie down of incoming cables securing your connections
  • Same day shipping on most items; Order online today!
  • Standard design works with any 19" equipment rack offering multivendor support, 1U high (1.75")
  • Used to connect fiber optic cables with LC Multimode style connectors
  • Rugged steel construction ensures durability
Application
  • MAN
  • Data center management
  • High EMI/RFI applications
  • Telco CO

SKU PR175DLC24B
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications