To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 16 Port Low Profile Category 6a Feed-Thru Panel, Shielded

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique low-profile shielded keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 category 6A grade patch cables on a rack. The shielded couplers provide protection against unwanted EMI/RFI emissions. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • 19" x 1.75" Rack panel with 16 Shielded Category 6a Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR175C6A-16S
QTY available 103
Quantity Price
1 - 9 $431.99
10 - 24 $414.71
25 - 99 $397.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $431.99

Key Specifications

Key Specifications