To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" 16 Port Panel RJ45 (8x8), Straight, Keyed

Patching voice connections over to a rack panel is now easy with L-com's unique flange mount voice grade coupler panels. Each panel features L-com's exclusive flange mount couplers for secure mounting of all your cables. All couplers are straight through wired for data and digital voice applications. These RJ45 jacks have 30 micro inches of gold plating to insure a reliable connection.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" Rack panel with 16 RJ11, RJ12, or RJ45 couplers for voice applications.
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers simplify cable organization and tracking
  • Straight through wired for data and digital voice applications
  • Each panel has a black powder coat finish for durability
Application
  • LAN aggregation
  • 802.3
  • Telco

SKU PR175F504B-8SK
QTY available 124
Quantity Price
1 - 9 $195.99
10 - 24 $188.15
25 - 99 $180.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $195.99

Key Specifications

Key Specifications