To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 16 Port Low Profile Category 6a Feed-Thru Panel, Unshielded

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique low-profile keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 category 6A grade patch cables on a rack. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" rack panel with 16 Category 6a Keystone couplers for high-speed data Applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management

SKU PR175C6A-16
QTY available 45
Quantity Price
1 - 9 $313.99
10 - 24 $301.43
25 - 99 $288.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $313.99

Key Specifications

Key Specifications