1.75"x19" (1U) 16 Port Low Profile Offset Category 5e Feed-Thru Panel, Shielded

Item # PR175UT568S
Availability
38
Price Table
Quantity Price
1 - 9 $301.99
10 - 24 $289.91
25 - 99 $277.83
100 + Call Us
Add to Cart
Product is available until inventory is depleted
Replaced By: PR175C5E-16SM

Description

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique low-profile offset keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling 16 Category 5e grade patch cables on a rack. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Shielded Couplers used to provide protection against unwanted EMI/RFI emissions Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
  • 19" x 1.75" Rack panel with 16 Shielded Category 5e offset keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
Application
  • LAN aggregation
  • 802.3/802.3u
  • Data center management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov