1.75"x19" (1U) 16 Port Right Angle Category 6 Feed-Thru Panel, Shielded

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique right angle shielded keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 category 6 grade patch cables on a rack. The shielded couplers provide protection against unwanted EMI/RFI emissions. These unique right angle keystone couplers are designed to address tight fit applications. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • 19" x 1.75" Rack panel with 16 Shielded Category 6 Right Angle Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet

SKU PR175SR6-16
QTY available 5
Quantity Price
1 - 9 $54.00
10 - 24 $51.84
25 - 99 $49.68
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $54.00

Key Specifications

Key Specifications