1.75"x19" (1U) 16 Port Right Angle Category 6 Feed-Thru Panel, Unshielded

Item # PR175R6-16
Availability
27
Price Table
Quantity Price
1 - 24 $35.57
25 - 49 $33.79
50 - 99 $32.01
100 + Call Us
Add to Cart

Description

High speed network patching is made easy with L-com's keystone patch panels. L-com's unique right angle keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 category 6 grade patch cables on a rack. These unique right angle keystone couplers are designed to address tight fit applications. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font>
  • Silk screened port numbers simplify cable organization and tracking
  • 19" x 1.75" rack panel with 16 Category 6 Right Angle Keystone couplers for high-speed data Applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
Application
  • Gigabit Ethernet
  • LAN aggregation
  • Data center management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov