To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 24 Port Keystone Slots V-Panel with Cable Manager

L-com now offers a compact 1U (1.75") Rack Height V-Type Panel designed to accommodate 24 Keystone style couplers in an angled orientation. The V-shape of the panel reduces strain on the installed connectors minimizing the need for rack mounted cable management bars in some configurations. The PR175V24KS-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Compatible with all L-com keystone connectors and adapters
  • Pre-punched 1U (1.75") height rack V-Type panel for mounting 24 keystone style connectors and adapters in an angled configuration.
  • Comes with user installed rear cable management bracket kit
  • Screened port numbers simplify cable organization and tracking. Black powder coat finish for durability
Application
  • LAN aggregation
  • Telecom
  • Data center management

SKU PR175V24KS-CM
QTY available 230
Quantity Price
1 - 24 $27.15
25 - 49 $25.79
50 - 99 $24.44
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.15

Key Specifications

Key Specifications