To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e Mini Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru

L-com's best selling Ethernet couplers are now available in a smaller size. Under an inch in length, the Mini coupler line comes rated for category 5e or category 6 in both shielded and non-shielded versions. These keystone style, snap-in couplers are perfect for patch panel and enclosure applications. The Mini couplers are engineered to bring high performance in the most compact design possible. They are smaller than ever and this reduced space and weight leads to better air flow, gives you more room to work with behind your panel and is far less stressful on cable exits ensuring that you don't exceed your cable's bend radius. Contact L-com today for your high-volume needs.

Features
  • At less than 1 inch in length, L-com's Mini Couplers are shorter and lighter than your standard coupler allowing for maximum space behind your application. This gives installers more room to work with behind racks, panels or enclosures, improves air flow and places less stress on cable exits, ensuring that the bend radii of your mating assemby is not exceeded
  • Keystone style, snap-in mounting design is easy to use and is compatible with common wall plates, rack panels and surface mount boxes
  • High performance Ethernet Mini couplers exceed category standards and EIA568A/B dual wiring provides compatibility for every installation
  • Available in Cat5e and Cat6 in shielded or non-shielded versions, the Mini Couplers are RJ45 (8x8) female to RJ45 (8x8) female allowing for easy coupling of cables with no tools or punch-downs required
  • Maximize your useable space by pairing with L-com's Right Angle Ethernet Cables found <a href="/ethernet-right-angle-cable-assemblies">HERE</a
Application
  • Premise wiring
  • Voice, data and video networking
  • Telecommunications
  • Ethernet such as 10BASE-T, 100BASE-TX or 1000BASE-T
  • LAN

SKU TDG1026KC5-MINI
QTY available 251
Quantity Price
1 - 24 $9.09
25 - 49 $8.18
50 - 99 $7.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.09

Key Specifications

Key Specifications