To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x19" (1U) 24 Port Low Profile Category 6 Feed-Thru Mini-Coupler panel w/Cable Manager

L-com now offers a compact 1U (1.75") Rack Height Panel that comes with 24 Category 6 Keystone style Low Profile Mini couplers installed. The PR175-C6-24M-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
  • 19" x 1.75" (1U) Rack panel with 24 Category 6 Keystone Low Profile Mini-couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Comes with user installed rear cable management bracket kit
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet

SKU PR175-C6-24M-CM
QTY available Call us
Quantity Price
1 - 9 $289.99
10 - 24 $278.39
25 - 99 $266.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $289.99

Key Specifications

Key Specifications