1.75"x19" (1U) 24 Port Right Angle Category 6 Feed-Thru Coupler V-Panel with Cable Manager

L-com now offers a compact 1U (1.75") Rack Height V-Type Panel that comes with 24 Right Angle Cat6 Keystone style couplers installed in an angled orientation. The V-shape of the panel reduces strain on the installed connectors minimizing the need for rack mounted cable management bars in some network configurations. The PR175V-R6-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" (1U) V-Type Rack panel with 24 Right Angle Category 6 Keystone couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
  • Comes with user installed rear cable management bracket kit
  • Silk screened port numbers simplify cable organization and tracking
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet

SKU PR175V-R6-24-CM
QTY available 97
Quantity Price
1 - 9 $225.99
10 - 24 $216.95
25 - 99 $207.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $225.99

Key Specifications

Key Specifications