1.75"x19" (1U) 24 Port Right Angle Category 6 Shielded Feed-Thru Coupler panel with Cable Manager

L-com now offers a compact 1U (1.75") Rack Height Panel that comes with 24 Right Angle Shielded Category 6 Keystone style couplers installed. The PR175-SR6-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Comes with user installed rear cable management bracket kit
  • Silk screened port numbers simplify cable organization and tracking
  • 19" x 1.75" (1U) Rack panel with 24 Right Angle Shielded Category 6 Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability
Application
  • Gigabit Ethernet
  • Data center management
  • LAN aggregation

SKU PR175-SR6-24-CM
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications