To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" Panel, 32 Duplex SC Couplers Multimode

These rugged L-com rack panels are ideal for LAN interconnect or cross-connect patching. A full compliment of Duplex SC type couplers (bulkhead adapters) are already installed for immediate usage. The panels feature heavy gauge cold rolled steel with strong welded braces and a durable black e-coat finish. Two versions of the panel are available to accommodate either Single mode or Multimode fiber applications.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Standard design works with any 19" equipment rack offering multivendor support. Each coupler port is labeled for easy identification
  • Bronze alignment sleeves provide durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rugged steel construction ensures durability
  • Used to connect Multimode fiber optic cables with Duplex SC style connectors
Application
  • Data center management
  • High EMI/RFI applications
  • MAN
  • Telco CO

SKU PR35DSC32C
QTY available 45
Quantity Price
1 - 9 $96.03
10 - 24 $92.19
25 - 99 $88.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $96.03

Key Specifications

Key Specifications