To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" Panel, 32 Duplex SC Couplers Single Mode

These rugged L-com rack panels are ideal for LAN interconnect or cross-connect patching. A full compliment of Duplex SC type couplers (bulkhead adapters) are already installed for immediate usage. The panels feature heavy gauge cold rolled steel with strong welded braces and a durable black e-coat finish. Two versions of the panel are available to accommodate either Single mode or Multimode fiber applications.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Used to connect Single Mode fiber optic cables with Duplex SC style connectors
  • Rugged steel construction ensures durability
  • Standard design works with any 19" equipment rack offering multivendor support. Each coupler port is labeled for easy identification
  • Ceramic alignment sleeves provide precise alignment
  • Optional cable management bracket PR-CMB available (sold separately) Same day shipping on most items; Order online today!
Application
  • Data center management
  • High EMI/RFI applications
  • Telco CO
  • MAN

SKU PR35DSC32C-SM
QTY available 16
Quantity Price
1 - 4 $136.10
5 - 9 $130.66
10 - 24 $125.21
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $136.10

Key Specifications

Key Specifications