To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" Panel (Black), 32 0.630" D-Holes

Create your own custom panel layout using L-com's pre-punched rack panels. This series of panels has 32 pre-punched 5/8" D-Holes for simple installation of circular data, coaxial, and fiber adapters. Punched D-holes prevent connectors from rotating in the panel making for more reliable connections. Screened port numbers and write-on surfaces simplify cable organization and tracking. The durable black powder coat finish resists scratches. Same day shipping on most items; Order online today!

Features
  • 32 0.630" D-Holes for common circular coaxial, data, and fiber connectors or adapters
  • Black powder coat finish provides durability
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
  • 19" x 3.5" rack panel with pre-punched circular D-holes for coaxial, data and fiber adapters
  • Punched D-holes prevent connectors from rotating in the panel
Application
  • Network installation
  • Cable management
  • MDF/IDF
  • Premise Wiring

SKU PR35D32-630
QTY available 35
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $53.99

Key Specifications

Key Specifications