To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.5"x19" (2U) 48 Port Keystone Slots V-Panel with Cable Manager

L-com now offers a compact 2U (3.5") Rack Height V-Type Panel designed to accommodate 48 Keystone style couplers in an angled orientation. The V-shape of the panel reduces strain on the installed connectors minimizing the need for rack mounted cable management bars in some configurations. The PR35V48KS-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • Compatible with all L-com keystone connectors and adapters
  • Pre-punched 2U (3.5") height rack V-Type panel for mounting 48 keystone style connectors and adapters in an angled configuration.
  • Comes with user installed rear cable management bracket kit
  • Screened port numbers simplify cable organization and tracking. Black powder coat finish for durability
Application
  • LAN aggregation
  • Telecom
  • Data center management

SKU PR35V48KS-CM
QTY available 217
Quantity Price
1 - 24 $45.72
25 - 49 $43.89
50 - 99 $42.52
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $45.72

Key Specifications

Key Specifications