To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

FSP Sub Panel, Blank Sub Panel with 3 ECF Style Openings, Black

This panel provides 3 unpopulated openings allowing you to load it with L-com's ECF Style Couplers in whatever combination you require. This unit features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • Offers the ability to mix and match different couplers offering complete design flexibility
  • Three Openings to accommodate a wide variety of L-com's ECF Style Couplers.
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Application
  • IDF/MDF
  • PC Peripheral Interconnects
  • Premise wiring
  • LAN

SKU FSP-ECF-BNK
QTY available 24
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $30.39

Key Specifications

Key Specifications