To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style

L-com's ECF panel mount RJ45 Coupler line combines innovative design with an affordable price. With a solid die-cast metal mounting frame, these unique RJ45 coupler kits allow panel mounting in virtually any panel thickness. Designed to work with EIA/TIA 568A and B wiring, these RJ45 couplers offer a reliable method to pass high-speed data communication through a chassis or rack panel. RJ45 coupler options listed include Category 3, 5E,6 and 6a performance ratings in both Shielded and Unshielded versions. RJ45 coupler kits include a snap-in coupler, mounting frame and 4-40 machine screws. Order online today!

Features
  • Category 5E performance ratings facilitate high-speed data communication
  • Flange kit includes a snap-in coupler, mounting frame and 4-40 machine screws
  • Fully stamped shielding (shielded versions) offers isolation from EMI/RFI
  • RJ45 coupler is EIA/TIA 568A/B compliant ensuring compatibility and reliability in your application
  • RJ45 Female connectors and straight through wiring for network system compatibility
Application
  • Voice/Data
  • IDF/MDF
  • LAN
  • Telecommunications

SKU ECF504-SC5E
QTY available 50292
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.59

Key Specifications

Key Specifications