To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

PoE Splitter, Metal Industrial IP67 Outdoor, Gigabit, 802.3bt 802.3at+, 1-Port, 60W, 12V, Type 3 PD, End-span or Mid-span

Item # POESOD1GBT-LC
Availability
217
Price Table
Quantity Price
1 - 9 $173.99
10 - 24 $170.51
25 - 99 $167.03
100 + Call Us
Add to Cart

Description

The L-com POESOD1GBT-LC 1-port power over Ethernet splitter that can be used in the transportation and telecommunications industries, as well as in smart offices, outdoor and residential settings.  This mountable splitter is rated for PoE++ at up to Cat6 gigabit speeds. It is backwards compatible with 802.3at and 802.3+ standards. The unit is powered via PoE over the input RJ45 Ethernet cable. It then splits the power and data into separate cables for non-PoE devices. Its ruggedized metal shell is IP67 water resistant and comes with LED status indicators. The unit can be mounted securely with the supplied screws if desired.

The POESOD1GBT-LC Ethernet splitter allows you to disconnect power from a power over Ethernet cable and split it into separate power and data cables for a non-power over Ethernet device that requires separate power and data inputs. This also allows you to as well as avoid installing an outlet near the device to instead use your existing power over Ethernet splitter infrastructure up to 100m.  The input port is an RJ45 jack and supports both IEEE 802.3bt PoE++ power and 10/100/1000BaseT data.

The Ethernet splitter is suitable for IP phones, cameras, LAN access points, and building devices like touch screens and card readers. Pair with a POEOD1GBT-LC unit to provide power near your outlet and split it out to your non-PoE device with the POESOD1GBT-SM. The unit also supports 6KV DC Ethernet ESD protection when properly grounded with the supplied ground wire.

L-com has the largest in-stock collection of 12V power over Ethernet injectors and splitters for all your critical equipment and power source requirements. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the 1-port ultra power over Ethernet splitter as per your requirement.

Features
  • Outdoor IEEE 802.3bt PoE Plus Plus Power over Ethernet Splitter, 12VDC @5A, 60W max budget (backward compatible with IEEE 802.3at+)
  • IP67 rated waterproof, ruggedized aluminum metal case is appropriate for outdoor use and can be mounted with included screws if desired
  • Gigabit rated (Cat6) for up to 100m
  • Input port power and data: 10/100/1000BaseT Ethernet with IEEE 802.3bt PoE++ (backward compatible with IEEE 802.3at+)
  • Output power port: 2-pin terminal block DC jumper; Output data port: 10/100/1000BaseT Ethernet
Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov