4-Port CAT5 Passive Midspan/Injector with Surge Protection

Item # BT-CAT5-P4J
Availability
465
Price Table
Quantity Price
1 - 24 $97.99
25 - 49 $93.09
50 - 99 $88.19
100 + Call Us
Add to Cart

Description

The BT-CAT5-P4J Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability.

The BT-CAT5-P4J features integral surge protection for the data lines and power feeds. The unit eliminates the need for an external surge protector. The unit provides protection for both common and differential mode surges. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. The BT-CAT5-P4J can also be used as a standalone lightning surge protector.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT5-P4J-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P4J-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P4J-56118

For more information and complete specifications, click the data sheet link below.


Features
  • Available individually or with 48VDC @ 48W or 70W power supply
  • Four ports
  • Industrial grade cast aluminum housing
  • Surge protection on all lines
Application
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov