To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BTD-CAT5-P4 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply

The BTD-CAT5-P4 Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability. The unit will work with Network Appliances that use the spare Ethernet data pairs to receive power.

The BTD-CAT5-P4 features surge protection on the DC power feed and all lines are isolated from the chassis to minimize ground loops. The user can choose the appropriately sized power supply based on the equipment needs. The BTD-CAT5-P4 can be used with power supplies up to 60 volts DC or AC. L-com offers a number of DC power supplies that can be used with the BTD-CAT5-P4.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5-P4
With 48VDC @ 48 Watt Power Supply - BTD-CAT5-P44848
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT5-P4-56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • Includes 48VDC @ 70 Watt Power Supply
  • DIN 3 rail mountable
  • Industrial grade aluminum housing
  • Low cost quad port Midspan/Injector
  • Provides DC power surge protection
Application
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones
  • Wired switches
  • Wireless LAN access points and bridges

SKU BTD-CAT5-P44870
QTY available 59
Quantity Price
1 - 9 $132.99
10 - 24 $127.67
25 - 99 $122.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $132.99

Key Specifications

Key Specifications