BTD-CAT6-P1 Midspan/Injector Kit with 56VDC @ 117.6 W Power Supply

Item # BTD-CAT6-P1-56118
Availability
396
Price Table
Quantity Price
1 - 9 $165.99
10 - 24 $162.67
25 - 99 $159.35
100 + Call Us
Add to Cart

Description

The BTD-CAT6-P1 Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location.

The BTD-CAT6-P1 features shielded RJ45 jacks. This along with the BTD-CAT6-P1's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT6-P1
With 48VDC @ 48 Watt Power Supply - BTD-CAT6-P14848
With 48VDC @ 70 Watt Power Supply - BTD-CAT6-P14870

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • DIN 3 rail mountable
  • IEEE 802.3af compatibility
  • Includes 56VDC @ 117.6 Watt Power Supply
  • Transformer isolation on all 4 pairs
  • Up to 60 volts DC or AC power
Application
  • Wireless LAN access points and bridges
  • High definition IP surveillance cameras
  • WAN millimeter radios
  • Wired gigabit PoE switches


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov