To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Internet Office 500VA UPS Desktop Power Back-up System

Tripp Lite's Internet Office standby UPS systems offer complete protection from blackouts, brownouts and transient surges on both AC and dialup modem lines. The Internet Office Series offers complete power protection in an ultra-compact, rugged housing. Includes 3 battery supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. Built-in single line RJ11 phone suppression jacks protect modem; fax machine, cordless phone or other peripheral with standard dialup phone connections. Order online today!

Features
  • Provides back up power to AC connected devices such as PC's and monitors
  • LEDs provide at a glance system status for ease of management
  • Surge suppression feature protects valuable equipment from damaging power surges
  • Dual RJ11 jacks provide phone line surge suppression for modems, fax machines and cordless phones
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Desktop PC
  • Power backup
  • LAN
  • Networking

SKU TL-OFFICE500
QTY available Call us
Quantity Price
1 - 9 $185.99
10 - 24 $182.27
25 - 99 $178.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $185.99

Key Specifications

Key Specifications