To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SmartOnline UPS 1000VA, 6 Outlet, Tower

Tripp Lite's Smart Online on-line, double conversion UPS systems protect critical server, networking or telecommunications equipment from blackouts, brownouts, voltage fluctuations and surges in an attractive all-black upright tower form factor. These UPS systems remove harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS systems. True sine wave output and zero transfer time offers guaranteed compatibility with all equipment types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot.

Features
  • Maintains sine-wave 120V +/-2% output during over voltages to 150 and brownouts as low as 65V (50/60Hz auto-sensing)
  • Simultaneous communications use via HID-compliant USB port, serial port, and SNMP/web card slot
  • Used to provide backup power to attached devices including network switches, PC's etc.
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • Desktop computing
  • IT
  • LAN
  • SOHO

SKU SU1000XLA
QTY available Call us
Quantity Price
1 + $760.00

All Prices are in US Dollars and do not include duties

Price $760.00

Key Specifications

Key Specifications