To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite SmartOnline UPS 750VA 6 Out Desktop Power

Tripp Lite's SmartOnline UPS Systems provide the highest level of power protection for mission-critical applications. True on-line operation completely isolates connected equipment from all power problems: blackouts, brownouts, surges, line noise, even harmonic distortion. Double-conversion operation continually converts incoming AC power into DC power, and then resynthesizes it back into normal AC power. Order today!

Features
  • Used to supply back-up power to critical voice, data, medical and industrial network equipment
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Ships with all mounting accessories for 4-post rackmount installation
  • Built-in Emergency Power Off (EPO) interface with cable
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • LAN
  • IDF/MDF
  • Power backup
  • Networking

SKU TL-SU750XL
QTY available Call us
Quantity Price
1 + $629.00

All Prices are in US Dollars and do not include duties

Price $629.00

Key Specifications

Key Specifications