Description
Tripp Lite's SMART1500RM2U intelligent, line-interactive sine wave rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only two rack spaces (2U) in a standard rack enclosure. Large internal batteries offer 25 minutes half load runtime and 10 minutes at full load allowing you time to safely log off. Maintains regulated 120V nominal output without using battery power during brownouts and over voltages from 83 to 147V. Order online today!
Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov AccessoriesSimilar Products |