To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rack Panel, 96 LC Couplers Single Mode or Multimode-Ceramic Sleeves

L-com's 19-inch rack-mount fiber patch panels are ideal for high density LAN interconnect or cross-connect patching. Each patch panel features 96 LC Fiber Optic Connector couplers. This unit features 24 Quad LC Couplers for a total of 96 ports for use with Single Mode or Multimode applications. Ideal when rack space is an issue and there is a need for higher connection density. Offers simple installation and start saving rack space immediately. Optional cable management bracket PR-CMB available (sold separately). Same day shipping on most items; Order online today.

Features
  • Upgraded to ceramic alignment sleeve for Single Mode or Multimode applications
  • 1U rack height saves valuable space, 19” X 1.75”
  • Rugged cold-rolled steel construction ensures durability
  • 96 Port Patch Panel with LC fiber optic connectors for a 19” equipment rack
  • Optional cable management bracket PR-CMB available (sold separately)
Application
  • Data center management
  • High EMI/RFI applications
  • Telecommunications

SKU PR175LC96
QTY available 93
Quantity Price
1 - 9 $365.99
10 - 24 $351.35
25 - 99 $336.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $365.99

Key Specifications

Key Specifications