To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rack Panel, 96 LC Couplers Single Mode or Multimode-Ceramic Sleeves

Discover the perfect solution for high-density LAN interconnect or cross-connect patching with L-com's 19-inch rack-mount fiber patch panels. Each panel boasts 96 LC Fiber Optic Connector couplers, with 24 Quad LC Couplers for a total of 96 ports, suitable for Single Mode or Multimode applications. Save valuable rack space while enjoying simple installation and immediate space-saving benefits. Enhance organization with the optional cable management bracket PR-CMB (sold separately). Order online today for most items to ship the same day.

Features
  • Ceramic alignment sleeve for Single Mode or Multimode applications
  • 1U rack height saves valuable space, 19” X 1.75”
  • Rugged cold-rolled steel construction ensures durability
  • 96 Port Patch Panel with LC fiber optic connectors for a 19” equipment rack
  • Optional cable management bracket PR-CMB available (sold separately)
Application
  • Data center management
  • High EMI/RFI applications
  • Telecommunications

SKU PR175LC96-SM
QTY available 133
Quantity Price
1 - 4 $865.00
5 - 9 $830.40
10 - 24 $795.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $865.00

Key Specifications

Key Specifications