To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Understanding Copper/Fiber Media Converters

What is a Media Converter?

A media converter is used to extend Cat 5e/6 Ethernet cabling to distances beyond the 100 meter maximum for Ethernet by converting IP voice/video/data signals to fiber optic cabling

Where are Media Converters used?

Media converters are used in environments where EMI/RFI is present, such as manufacturing facilities and other industrial environments. Other applications include campus networks where many buildings need to be connected via fiber. Also, high-rise buildings typically use a fiber backbone, which is laid vertically and taps into copper (UTP) networks on each floor via a media converter.

L-com's Media Converter offering

L-com offers media converters designed for both commercial and industrial use.

Commercial-grade fiber-to-copper media converters from L-com

- Plug-and-play installation
- Rugged metal case ensure longevity
- Multimode and Single-mode versions available
- Easy-to-read LEDs provide at-a-glance system status information
- Operating temp: 0°C to +70°C

 Industrial DIN Rail Media Converters from L-com

- 35mm DIN rail mounting
- Rugged aluminum case
- 24V DC power input
- Plug and play
- Operating temp: -40°C to +70°C

 

Resources

Search Entries