To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Video Blog- L-com's Toughest Cable Field Test

Have you ever wanted to test your cables and really push them to the limit? If so, we have a video you MUST watch. We wanted to see just how much abuse our metal armored cables could endure, so we put them through our toughest test ever.

Our series of metal armored cables are capable of withstanding the harshest environments and are specifically designed for outdoor, industrial and military applications. Rugged metal armor protects the cable from damage and provides up to 1,500 pounds per square inch (PSI) of crush resistance. The metal jacket also secures the cable from dust, oil, moisture and UV damage. These cables can be used in a variety of industrial applications including factory automation, manufacturing and chemical or petroleum processing networks.

Our metal armored cables are currently available off-the-shelf in USB, DVI, HDMI, Ethernet (RJ45) and D-Subminiature styles. Plastic armored cable assemblies with up to 800 PSI of crush resistance are also available. In addition to our extensive off-the-shelf armored cable offering, we can also design and manufacture armored cables to your specifications.

Check out the video to watch our field test and see just how tough our armored cables are.

  

Resources

Search Entries