To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Connector Charts

L-com’s connector guide / reference helps you find the exact connector you need. You may not know the name of every connector in the industry, but you know what you want. Compare our detailed pictures of popular connectors to what you might have in your hand!

Jump to a connector product category or scroll through our extensive list:

Audio / Video Connectors
Coaxial Connectors
D-Subminiature, Centronics and SCSI Connectors
Fiber Optic Connectors
Firewire, DIN, SCSI, SATA Connectors
IEEE-488 GPIB Connectors
Telecom / Modular (Ethernet) Connectors
Test Equipment Connectors
USB Connectors

Audio / Video Connectors
 
 
Description Male Female
DFP
DIN 5
DVI-A
DVI-I Dual
DVI-I Single
DVI-D Dual
DVI-D Single
EVC
HDMI
MINI-HDMI Image not available
13W3
 
 
 
Coaxial Connectors
 
 
Description Male Female
Coaxial 1.6/5.6
Coaxial BNC 50 Ohm
Coaxial BNC 75 Ohm
Coaxial F
Coaxial FME
Coaxial Mini-UHF
Coaxial MC Card Image not available
Coaxial MCX
Coaxial MMCX
Coaxial RP-MMCX Image not available
Coaxial N
Coaxial NMO Image not available
Coaxial ORiNOCO Image not available
Coaxial RCA
Coaxial Sierra Wireless Compatible Image not available
Coaxial Sony Ericsson Compatible Image not available
Coaxial SMA
Coaxial RP-SMA
Coaxial SMB 50 Ohm
Coaxial SMB 75 Ohm
Coaxial SMC
Coaxial TNC
Coaxial RP-TNC
Coaxial UHF
Coaxial Waverider Compatible Image not available
Twin BNC
Twinaxial

U.FL Image not available
Banana Plug / Binding Post
 
 
 
D-Subminiature, Centronics and SCSI Connectors
 
 
Description Male Female
AUI
D-Subminiature DB15
D-Subminiature DB25
D-Subminiature DB37
D-Subminiature DB50
D-Subminiature DB9
D-Subminiature HD15
D-Subminiature HD26
D-Subminiature HD44
D-Subminiature HD62
D-Subminiature HD78
Centronics 36 (IEEE-488)
Centroinics 50 (Telco)
Half Pitch DB36 Image not available
Half Pitch DB50
Half Pitch DB68
 
 
 
Fiber Optic Connectors
 
 
Description Male Female
Fiber FC
Fiber LC
Fiber MPO
(with alignment pins)
Fiber MPO
(without alignment pins)
Fiber MTRJ
Fiber MU
Fiber SC
Fiber ST
SMA906
 


Firewire, DIN, SCSI, SATA Connectors
 
 
Description Male Female
Firewire (IEEE-1394) Type1
Firewire (IEEE-1394) Type2
Mini-DIN 4
Mini-DIN 6
Mini-DIN 8
DIN 5
Ultra SCSI .8mm
 
 
 
IEEE-488 GPIB Connectors
 
 
Description Male Female
Centronics 24 (IEEE-488)
 
 
 
Telecom / Modular (Ethernet) Connectors
 
 
Description Male Female
Modular (6x2)
Modular (8x2)
Modular (8x4)
Modular (8x6)
Modular 10 POS (10x10)
Modular MMJ (6x6)
Modular RJ11 (6x4)
Modular RJ12 (6x6)
Modular RJ45 (8X8)
Modular RJ45 (8X8 Keyed)
Token Ring Connector Image not available
 
 
 
Test Equipment Connectors
 
 
Description Male Female
V.35
 
 
 
USB (Universal Serial Bus) Connectors
 
 
Description Male Female
USB 2.0 Type A
USB 2.0 Type B
USB 2.0 Mini Type B 4 Position
USB 2.0 Mini Type B 5 Position
USB 2.0 Micro B
USB 3.0 Type A
USB 3.0 Type B
USB 3.0 Micro Type B
 

Resources