To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Grounding Kit for 400 Series Coax Cable

Item # HT-GK400
Availability
2,959
Price Table
Quantity Price
1 - 24 $37.79
25 - 49 $35.90
50 - 99 $34.01
100 + Call Us
Add to Cart

Description

L-com's HyperLink brand of grounding kits are designed to withstand the damaging effects of lightning currents in excess of 200kA as well as meet the MIL-STD-188-124A protection requirements. These grounding kits support 400, 600, and 900 series coaxial cable.

Features
  • (1) 40" (1m) grounding wire with 1-hole lug
  • (2) M6 DIN 912 screws
  • HyperLink Standard Grounding Kit for WBC/LMR®® 400 and other 400-series cables
  • Installation Instructions
  • (1) Pre-formed ground strap assembly with contact surface and butyl mastic
Application
  • LAN
  • Outdoor networks
  • Network installations
  • WLAN installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov