To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-400 Coax Cable Bulk Reel 500.0 feet

L-com CA-400 is a UV resistant polyethylene jacketed high performance flexible Low Loss coaxial cable. This coaxial cable has become a "standard" of the outdoor wireless LAN and WLL industries. This lightweight cable has excellent low loss characteristics and a durable UV protected black polyethylene jacket. The CA-400 is available in 500 foot or 1000 foot reels. For shorter lengths, please contact us. The L-com CA-400 features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden and Andrew®.

Features
  • Excellent low loss characteristics
  • High performance flexible coaxial cable construction
  • Equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®
  • Multiple jacket styles are offered including Plenum rated
Application
  • RF antenna cable assemblies
  • RF Pigtails
  • Wi-Fi installations
  • WLAN

SKU CA-400-R500
QTY available 29
Quantity Price
1 - 4 $775.00
5 - 9 $744.00
10 - 24 $713.00
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $775.00

Key Specifications

Key Specifications