Indoor 3-Stage Lightning Surge Protector for RS-422 & RS-485 Lines

Item # HGLN-D2-05
Availability
148
Price Table
Quantity Price
1 - 24 $86.99
25 - 49 $82.64
50 - 99 $78.29
100 + Call Us
Add to Cart

Description

The HGLN-D2 series of high performance 3-stage lightning protector provide superior protection of differential or balanced digital or analog lines from transients and surges. The units will protect two pairs of differential data or analog signal/control lines.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

For more complete surge protection of data lines, the use of two units is recommended, one at each end of the line.

For outdoor applications, this protector is also available in a weather resistant enclosure. See AL-D2W-05.

Application Note:
Not for use with T1 lines with Ring or DC Power.


Features
  • 3-Stage surge protection
  • Protection of digital or analog signal or control lines & provision for shielded cables
  • Cast aluminum construction, integral mounting feet
  • Industrial grade
  • Superior to diode or TVS only based designs
Application
  • Industrial and building automation
  • RTD applications
  • T1/E1/J1 lines (see above note)
  • AISG control lines
  • RS-422/RS-485 communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov