To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5 Pair 26 AWG Bulk Cable, 100ft. Spool

Twisted pair cable can reduce cross talk when compared to cable with parallel conductors. Features difficult to find 26 AWG conductors with foil, drain wire and braid shield, 5 twisted pairs, and a flexible PVC jacket. Available in 100, 500 or 1000 put-ups. Jacket color is light gray. L-com will manufacture cable assemblies using twisted pair cable with modest minimum requirements.

Features
  • Double shielded for maximum protection against EMI/RFI
  • 26 AWG conductors compatible with many contacts & connectors
  • Also available in 500 & 1,000 ft put-ups; color is gray
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Reduces cross talk for applications where this is a concern
Application
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks
  • Premise wiring

SKU CSTP5-100
QTY available 111
Quantity Price
1 + $131.99

All Prices are in US Dollars and do not include duties

Price $131.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov