To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

5 Pair 26 AWG Bulk Cable, 500ft. Spool

Item # CSTP5-500
Availability
25
Price Table
Quantity Price
1 + $485.99
Add to Cart

Description

Twisted pair cable can reduce cross talk when compared to cable with parallel conductors. Features difficult to find 26 AWG conductors with foil, drain wire and braid shield, 5 twisted pairs, and a flexible PVC jacket. Available in 100, 500 or 1000 put-ups. Jacket color is light gray. L-com will manufacture cable assemblies using twisted pair cable with modest minimum requirements.

Features
  • 26 AWG conductors compatible with many contacts & connectors
  • Also available in 100 & 1,000 ft put-ups; color is gray
  • Double shielded for maximum protection against EMI/RFI
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Reduces cross talk for applications where this is a concern
Application
  • Premise wiring
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov