Weatherproof Hi-Power Multi-Port 10/100 Base-T CAT5 Lightning Protector - Screw Terminals

SKU AL-CAT5HPW-4
QTY available 24
Quantity Price
1 - 9 $505.00
10 - 24 $484.80
25 - 99 $464.60
100 + Call Us
Price $505.00

All Prices are in US Dollars and do not include duties



The Hyperlink CAT5 three-stage multi-port Lightning Protector provides superior lightning and surge protection for both indoor and outdoor 10/100 Base-T networks. Up to four separate CAT5 lines can be protected by a single unit. In addition, the unit is compatible with Power-over-Ethernet (PoE) devices. Integral to the design is protection for the two Ethernet data pairs and the PoE DC power feed.

In the data path, the first stage of protection is a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a high speed, low capacitance diode clamp array. In the power path, the first stage is comprised of a differential gas discharge tube. Stage two is a dual low pass filter and the final stage is a triple array of bi-directional clamping diodes. The unit supports normal and reverse polarity PoE.

Failsafe Architecture

The Advantage of the AL-CAT5HPW-4 three stage surge protector design is the added level of protection due to its large power rating and safety due to its failsafe architecture. In the event of a catastrophic surge event, the series resistors will fuse and the shunt diodes will short. This will safely disconnect the line from the datacom equipment.

The AL-CATHPW-4 CAT5 Lightning Protector is compatible with Wireless Access Points, Access Servers and Outdoor Routers, with or without Power-over-Ethernet (PoE) functionality. A ground clamp provides a tie point for earth ground. For maximum protection from lightning on long cable runs, two units can be used, one at each end of the cable.

This unit features a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Removable terminal strips are provided on the input and output for convenience. To ease installation, the terminal strips can be removed.

Application Note: This unit will not work with Cisco® Power Over Ethernet Injectors. Use HyperLink's Cisco® compatible BT-CAT5-P1R DC Injector.

For additional information and complete specifications, see data sheet below>

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.

Features
  • Gasketed cover and concealed mounting holes
  • Failsafe architecture & Weatherproof ABS enclosure
  • Protect up to four separate CAT5 lines
  • Removable terminal strips, with ground clamp provided on outside of enclosure
  • Three-stage protection

Application
  • 10/100 Base-T Networks
  • VoIP Telephone
  • Wireless Access Points, Servers & outdoor routers
  • IP, Network, or Web Camera