To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Double Stack Adapter Cable, ECF Flange Panel Mount, 2x A Type Female To 2x A Type Male, Chrome Plated Shielded ABS Housing, 0.3meter

The L-com ECF504-3DSAA-03M is a USB 3.0 double stack adapter cable with an ECF flange panel mount style. Our 0.3 meter double stack adapter cable is available with 2x A type female to 2x A type male connector options. These double stack adapter cables are suitable for PC peripheral interconnects and computing, data acquisition and storage, test and measurement, video and data transfer, printers, and server applications. Make your online purchase right now to take advantage of our same-day shipping.

Our USB 3.0 double stack adapter cable has a chrome plated, shielded, and grounded ABS housing. The silver USB 3.0 adapter comes in chrome plated, shielded, or unshielded housing types, depending on whether the user prefers to ground the connector shell to their rack, panel, or box or not. These USB cables can be installed securely by using L-com's ECF style flange mount design with screw mounting to pass through panels or enclosures. Our double stack adapter cable has 30 micro inch gold-plated contacts that are rated for USB 3.0 applications and ensure reliable connection even after repeated mating cycles. The double stack design allows for double the number of A type connections in a single ECF footprint, allowing users to effectively double their cable and connector density in their rack, panel, or box using the same convenient footprint.

This is a silver adapter cable with a 2x double stacked A type female to a 2x A type male 0.3 meter cable via USB 3.0 compliant cable. The ECF504-3DSAA-03M USB 3.0 double stack adapter cable from L-com has a chrome plated design that electrically connects the connector shells and ground to the housing's plating and is excellent for applications that require grounding your adapter coupler to your panel or enclosure. Female to female cable options are also available in the ECF504-3DSAA series. This ECF style USB adapter securely mounts via 4–40 screws, which are sold separately (see part number ECF440) and can be used with virtually any panel thickness. Our adapter cable features high retention and double stack design options. This USB 3.0 double stack adapter cable is available in different colors including black, ivory, and silver in a single connector. Integral to this design is a multi-layered PCB that maintains USB speed and performance.

L-com has the largest in-stock selection of USB 3.0 double stack adapter cables for international and domestic orders with same-day shipment. All our adapter cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect USB 3.0 double stack adapter cables for your requirements.


Features
  • The ECF504-3DSAA-03M is a USB 3.0 adapter cable with a 2x double stacked A type female with a shielded, chrome plated housing to 2x A type male cables
  • Double stack design allows for twice the A type connections in a single ECF footprint allowing users to double their cable density in their rack, panel or box
  • Allows USB cables to be passed through panels or enclosures using L-com's ECF style flange mount design with screw mounting for secure installation
  • Rated for USB 3.0 applications with 30 micro inch gold plated contacts to provide reliable connections with repeated mating cycles
  • Shielded and Unshielded Double Stack housings available for user grounding preference as well as female to female coupler/adapter designs and female to male terminated adapter cables
Application
  • PC peripheral interconnects and computing
  • Data acquisition and storage
  • Test and measurement
  • Video and data transfer
  • Printers and servers

SKU ECF504-3DSAA-03M
QTY available 650
Quantity Price
1 - 24 $42.89
25 - 49 $40.75
50 - 99 $38.60
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.89

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov