Metal Armored USB Cable, Type A Male/ Male, 0.5M

Item # CSMUAA-MT-05M
Availability
72
Price Table
Quantity Price
1 - 24 $37.39
25 - 49 $35.52
50 - 99 $33.65
100 + Call Us
Add to Cart

Description

These unique cables feature a stainless steel crush resistant jacket over our premium USB 2.0 cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). The 20 AWG USB power wires allow for maximum power transfer.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Stainless steel material provides 1500 PSI crush resistance
  • USB 2.0 cable assembly with metal protective outer jacket
  • Available in 7 lengths ranging from 0.3m to 5m
  • Premium cable featuring 20 AWG power leads allows for maximum power transfer
Application
  • Data Acquisition
  • Industrial PCs
  • Printer Interface
  • Test and Measurement
  • Portable Data Storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov