Plastic Armored USB Cable, Type A Male/ Male, 0.5M

Item # CSMUAA-PL-05M
Availability
13
Price Table
Quantity Price
1 - 24 $22.79
25 - 49 $21.65
50 - 99 $20.51
100 + Call Us
Add to Cart

Description

These unique cables feature an external PVC crush resistant jacket over our premium USB 2.0 cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 800 PSI (Pounds per Square Inch). The 20 AWG USB power wires allow for maximum power transfer.

Features
  • Premium cable featuring 20 AWG power leads allows for maximum power transfer
  • PVC material provides 800 PSI crush resistance
  • Available in 7 lengths ranging from 0.3m to 5m
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • USB 2.0 cable assembly with plastic protective outer jacket
Application
  • Industrial PCs
  • Printer Interface
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov