To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Right Angle USB Adapter, Type A Male/Female, Exit 1

L-com's UADAA90 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Our UADAA90 series USB adapters are a much lower cost solution when compared to rotating USB adapters. Additionally, these robust 90° USB adapters feature 20 AWG power leads for maximum power transfer and 100% shielding throughout for protection against data corrupting EMI/RFI.

Features
  • Used to connect USB Type A cables in tight fit applications
  • 100% shielding provides EMI/RFI protection
  • 20 AWG power leads provide maximum power transfer
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Durable molded housing provides long life
Application
  • Tight fit applications
  • PC peripheral
  • OEM
  • PC computing

SKU UADAA90-1
QTY available 7219
Quantity Price
1 - 24 $8.19
25 - 49 $7.37
50 - 99 $6.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov