To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 2.0 Cable, Type A/B with Thumbscrew Hardware 5.0M

Item # CAVISU3AB-2-5M
Availability
11
Price Table
Quantity Price
1 - 24 $70.99
25 - 49 $67.44
50 - 99 $63.89
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

These cables are manufactured to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 2.0 cables data rate of 480 Mbps. L-com is a member of the AIA (Automated Imaging Association) trade group.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 1, 2, 3 meters
  • Type A & B male connectors with thumbscrews
  • Built to USB 2.0 Vision Cable Assembly mechanical standards
  • Thumbscrews provide a secure connection every time
Application
  • Data Acquisition
  • Video Transfer
  • Data Storage
  • Machine vision camera market
  • USB3 Vision Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov