To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Cable, Type A/B with Thumbscrew Hardware 2.0M

These cables are manufactured per the mechanical requirements of the USB3 Vision standard. In addition to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. L-com is a member of the AIA (Automated Imaging Association) trade group.

Features
  • Available in lengths of 0.3, 0.5, 1, 2, 3 for USB 3.0 and USB 2.0 5 meters
  • Thumbscrews provide a secure connection every time
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Built to USB3 Vision Cable Assembly mechanical standards
  • Type A & B male connectors with thumbscrews
Application
  • Data Acquisition
  • Data Storage
  • Machine vision camera market
  • USB3 Vision Applications
  • Video Transfer

SKU CAVISU3AB-2-2M
QTY available 487
Quantity Price
1 - 24 $57.99
25 - 49 $55.09
50 - 99 $52.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $57.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov