USB Panel Mount Adapter A Female/B Female High Retention Connectors
Description
L-com's ECF style High Retention USB adapters provide an easy to use mountable USB solution featuring a high retention connector that provides 50% (minimum) greater connector retention than standard USB connectors. This feature is ideal for applications where mated cables can become detached by jostling, vibration, etc. These adapters are available in B-A, A-A, and A-B connector configurations, and all three feature a shielded housing. L-com's 4-40 screws (PN# ECF440) are used to mount these adapters and are sold separately.
Features
30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
Allows USB cables to be passed through panels or enclosures
Screw mount for secure connections every time
Connector options are USB A-A, B-A & A-B
High Retention connectors provide a mating force of 40N max and an unmating force of 15N min - 50% (minimum) higher retention than standard USB connectors
Application
PC Peripheral Interconnects
Data Acquisition
Test and Measurement
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov