USB socket savers extend the life of expensive cables and ports by taking the abuse of frequently mated USB connectors. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. These male to female socket savers are available with standard A or B connectors. Quantity pricing is available, please contact your L-com Sales Representative.
Features
Extends the life of frequently mated USB connectors
Fully shielded to protect against EMI (electromagnetic interference)
Gold plated contacts provide reliable connections with repeated mating cycles
UL grade 94V-0 connector insulator satisfies flammability requirements
Available with standard A male to A female or standard B male to B female options
Application
PC Peripheral Interconnects
Test and Measurement
Data Acquisition
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov