To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4G / LTE In-Building Cell Booster/Amplifier

The HA72170-NF 4G/LTE booster is able to capture a weak cellular signal, and amplify it, so you can enjoy crystal-clear calls, fast and consistent data speeds while reducing dropped calls.

How It Works

  1. The outside antenna (sold separately) captures a voice, 3G/4G/LTE signal and transfers it to the booster.
  2. The HA72170-NF booster receives the signal and amplifies it. Then it transfers the signal to the indoor antenna (sold separately).
  3. Your mobile devices get a stronger signal, fast and consistent data speeds.
HA72170-NF - How It Works



The HA72170-NF booster lets you wirelessly connect over 25 mobile devices and works with 2G, 3G and 4G networks in the US. It is designed to read bands from 700 MHz to 2100 MHz. The LED control console on the booster allows the user to set the operational mode, select band and adjust the gain of each frequency.

The HA72170-NF is designed for indoor use only. Included with the booster are mounting brackets and power supply.

Support Carriers

The HA72170-NF can be used with the following carriers in the US:

  • AT&T 2G/3G/4G (HSPA+ & LTE)
  • Verizon 3G/4G
  • T-Mobile 2G/3G/4G
  • Sprint 3G/4G
  • US Cellular 3G/4G
  • Metro PCS 3G/4G
  • All other carriers using 700MHz, 750MHz, 850MHz and 1900 MHz

Kits Available

The HA72170-NF can be purchased individually or in a complete kit. The HAKIT-72170 kits include:

  • (1) HA72170-NF Cell Booster
  • (1) HG72704CU-NF Indoor Ceiling Antenna
  • (1) HG72710LP-NF Outdoor Directional Antenna or (1) HG72704U Outdoor Omni-Directional Antenna
  • (1) HGX-UMOUNT Universal Antenna Mount
  • (1) AL-NMNFB-9 Lightning Protector
  • (2) 400-Series Low Loss Cable Assemblies N-Male to N-Male - Available in 25ft, 50ft or 75ft lengths

Features
  • FCC certified
  • Supports multiple users
  • Automatic gain control ensures reliable coverage even with an intermittent incoming signal
  • Boosts signals for all major US cell carriers
  • LED console display indicates signal levels and makes installation quick and easy
Application
  • Improved inside cellular voice and data signal
  • Reduce radiation and increase battery life, up to 2 hours additional talk time in weak-signal areas
  • Faster data downloads
  • Increase cellular coverage for an area up to 7,500 square feet* (*Cellular coverage may vary depending on in-building obstructions and antenna type used)
  • Reliable cell signal and more consistent data speeds

SKU HA72170-NF
QTY available Call us
Quantity Price
1 - 4 $1,130.00
5 - 9 $1,107.40
10 - 24 $1,084.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,130.00

Key Specifications

Key Specifications