2.4/ 5.8 GHz 6 dBi Dual Band Omni Antenna 5pk

SKU HG2458-06U-PRO-5PK
QTY available 25
Quantity Price
1 - 4 $158.45
5 - 9 $152.11
10 - 24 $145.77
25 + Call Us
Price $158.45

All Prices are in US Dollars and do not include duties



Professional Performance

The HyperLink HG2458-06U-PRO is a professional high gain dual band omnidirectional base station Wi-Fi antenna designed and optimized for the 2.4 and 5.8GHz frequency. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Rugged and Weatherproof

The HG2458-06U-PRO construction features a heavy-duty fiberglass radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG2458-06U-PRO far exceeds other omnidirectional antennas. The included mounting system features twin heavy-duty mounting brackets and u-bolts for superior strength.


Features
  • Twin heavy duty steel mounting brackets and u-bolts
  • All weather operation
  • Fiberglass radome
  • Heavy duty industrial grade design
  • Integral N-Female connector

Application
  • 2.4/5.8 GHz IEEE 802.11a/b/g and 802.11ac applications
  • 2.4GHz Wi-Fi applications
  • 5.8 GHz UNII and ISM applications
  • Point-to-multipoint applications
  • Wireless video systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1