To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

2.4 GHz 12 dBi Yagi Antenna - 12in N-Female Connector

Superior Performance
The HyperGain HG2412Y Radome Enclosed Yagi WiFi Antenna features high gain and a 45° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.

Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2412Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • 12 inch coax lead terminated with a N-Female Connector
  • DC Short lightning protection
  • Includes tilt and swivel mast mount
  • UV-stable, UL flame rated radome with 45° beam-width
  • Can be installed for either vertical or horizontal polarization
Application
  • Bluetooth® & Public Wireless Hotspot
  • 2.4 GHz ISM Band
  • Directional and multipoint applications
  • IEEE 802.11b, 802.11g & IEEE 802.11n Wireless LAN
  • WiFi & wireless video systems

SKU HG2412Y-NF
QTY available 2
Quantity Price
1 - 9 $111.99
10 - 24 $103.03
25 - 99 $94.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $111.99

Key Specifications

Key Specifications