2.4 GHz 4 dBi Omnidirectional Antenna - N-Male Connector

SKU HG2404U
QTY available 2000
Quantity Price
1 - 24 $76.99
25 - 49 $73.14
50 - 99 $69.29
100 + Call Us
Price $76.99

All Prices are in US Dollars and do not include duties



The HyperLink brand model HG2404U is and economical yet high performance omnidirectional antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

All Weather Operation

Constructed for all weather operation, the HG2404U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HG2404U to be mounted in up or down positions.

The HG2404U features an integral N-Male connector. This allows it be mounted to varies types of N-Female Bulkhead connectors and adapters as well as N-Female type magnetic mounts which are available separately or in kits with the HG2404U antenna.

Available Antenna/Magnetic Mount Kits:

HG2404U Antenna and Magnetic Mount with 10 feet lead - HG2404MGU Series
HG2404U Antenna and Magnetic Mount with 4 foot lead - RE04U Series

For additional information and complete specification, click on the data sheet link below.


Features
  • All weather operation
  • Durable UV-Stable fiberglass radome
  • Optional magnetic mounts available
  • High Performance in a compact lightweight design
  • Integral N-Male connector

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN
  • WiFi Access Points
  • Multipoint and mobile applications
  • Public wireless hotspots

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1